IESNA:LM-63-2002
[TEST]P950304
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4D-750-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 70 CRI, 5000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]43948
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 293.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
5156.5 6456.4 7631.5 8541.2 9283 9702.7 9900.1 9970.4 10326.5 11088.8
12347.8 13938.1 15503.4 16753.4 17846.9 18845 19475.7 19636.8 19248.8 18266.5
16283.8 12856 10612.4 8888.3 7039.4 4952.3 3255.4 2282.2 1780.8 1538.1
1395.2 1172.9 993.6 344.8 167.9 27.2 0
5156.5 6501.7 7688.2 8613.8 9294.3 9754.9 9990.8 10056.6 10351.5 11038.9
12202.7 13761.2 15297 16590.1 17694.9 18693 19441.7 19711.6 19464.4 18631.8
16975.7 13808.8 11041.1 9271.7 7445.5 5399.2 3550.3 2395.6 1837.5 1592.5
1408.8 1191 1002.7 426.5 179.2 34 0
5156.5 6445 7608.8 8543.4 9271.7 9800.2 10092.9 10217.7 10449 11066.1
12057.5 13441.3 14915.9 16215.8 17266.1 18105.5 18892.7 19276.1 19178.5 18513.8
17182.2 15006.6 11962.2 9838.8 8026.2 6043.5 4035.8 2681.5 1982.7 1647
1454.2 1265.9 1084.4 828 422 49.9 0
5156.5 6445 7574.8 8507.1 9285.3 9881.9 10281.2 10489.9 10707.7 11184.1
11921.3 12994.4 14269.3 15492.1 16476.6 17284.3 17962.6 18511.6 18659 18441.2
17640.4 16154.5 14067.4 11596.9 9271.7 7205 5038.5 3225.9 2200.5 1674.2
1445.1 1254.5 1070.8 853 598.9 233.7 0
5156.5 6254.5 7350.2 8307.5 9128.7 9854.7 10433.2 10816.6 11061.6 11438.1
12050.7 12837.9 13856.4 14893.2 15825.6 16628.6 17282 17862.7 18275.6 18386.8
18166.7 17490.7 16179.5 14196.7 11880.5 9514.4 7089.3 4673.3 2935.5 1969.1
1501.8 1333.9 1159.2 884.7 596.6 186 0
5156.5 6154.6 7143.7 8076.1 8938.2 9736.7 10462.7 11036.6 11426.8 11792
12250.3 12908.2 13670.4 14575.6 15487.5 16395 17166.3 17769.7 18225.7 18602.3
18894.9 18797.4 18386.8 17454.4 15843.7 13756.6 11072.9 8491.3 5710 3525.4
2286.7 1563 1132 685.1 344.8 90.7 0
5156.5 5964.1 6823.9 7701.8 8554.8 9391.9 10199.5 10918.6 11515.3 11993.9
12479.4 13010.3 13593.3 14319.2 15151.8 16095.5 17066.5 18003.4 18833.7 19564.2
20228.9 20959.3 21288.3 21492.5 21447.1 20521.5 18754.3 15939 12214 8273.5
4775.3 2479.5 1265.9 730.5 356.2 122.5 0
5156.5 5818.9 6508.5 7261.7 8042.1 8779.4 9571.1 10340.2 11079.7 11733.1
12386.4 12992.1 13541.1 14133.2 14754.8 15421.8 16195.3 17071 18028.3 19044.7
20154 21746.5 23032.8 23817.7 24711.6 25358.1 25442 24573.2 22313.7 18656.7
13593.3 8772.6 4471.4 1823.9 651.1 127 0
5156.5 5558 6043.5 6606.1 7223.1 7876.5 8541.2 9199.1 9850.1 10519.4
11220.4 11869.2 12574.7 13312 14078.8 14847.8 15700.8 16658.1 17717.6 18917.6
20319.6 22445.3 24555 26000.1 27844.5 30015.5 32338.5 33887.9 33556.7 30437.4
24015.1 15569.2 6603.8 2016.8 635.2 131.6 0
5156.5 5512.6 5995.8 6513.1 7096.1 7713.1 8343.8 8972.2 9593.8 10224.5
10846 11490.3 12170.9 12908.2 13670.4 14462.2 15342.4 16315.6 17404.5 18645.4
20045.1 22295.5 24421.2 25986.5 27957.9 30324 32860.3 34475.5 34169.2 30852.6
23872.2 14598.3 5594.3 1544.9 499.1 113.4 0
5156.5 5340.2 5589.8 5925.5 6331.6 6774 7220.9 7690.5 8175.9 8665.9
9160.5 9670.9 10185.9 10730.3 11315.6 11935 12615.5 13386.8 14317 15378.7
16671.7 18727.1 20285.6 21823.7 23699.8 25957 28075.9 28994.6 28035 24375.8
17994.3 10015.7 2887.9 605.7 201.9 45.4 0
5156.5 5213.2 5353.8 5555.7 5834.8 6136.5 6465.4 6803.4 7146 7511.2
7867.4 8210 8563.9 8915.5 9287.5 9680 10092.9 10594.2 11175 11928.2
13017.1 14369.1 15290.2 16320.1 17551.9 18894.9 19811.4 19491.6 17890 14886.4
10750.8 5501.3 1794.4 535.4 183.8 43.1 0
5156.5 5099.8 5120.2 5213.2 5365.2 5521.7 5728.1 5932.3 6134.2 6345.2
6529 6694.6 6832.9 6960 7048.5 7105.2 7161.9 7200.4 7264 7411.4
7765.3 7974 8012.6 8089.7 8210 8318.9 8021.7 7080.2 5737.2 4251.3
2890.2 1637.9 821.2 347.1 167.9 59 0
5156.5 4861.6 4686.9 4596.1 4587.1 4623.4 4684.6 4752.7 4800.3 4829.8
4827.5 4770.8 4682.3 4557.6 4392 4190.1 3947.3 3695.5 3464.1 3248.6
3026.3 2828.9 2663.3 2527.2 2409.2 2289 2139.3 1937.4 1658.3 1284
934.7 687.4 476.4 306.3 174.7 49.9 0
5156.5 4641.5 4321.6 4181 4147 4176.4 4240 4308 4342 4333
4285.3 4201.4 4078.9 3926.9 3750 3568.5 3380.2 3191.9 3005.9 2801.7
2595.2 2409.2 2273.1 2191.4 2159.7 2164.2 2159.7 2096.2 1939.6 1678.7
1277.2 880.2 617.1 406.1 201.9 45.4 0
5156.5 4469.1 4083.4 3931.4 3938.2 4024.4 4119.7 4181 4185.5 4144.7
4065.3 3951.9 3818 3663.7 3500.4 3339.3 3169.2 2990 2806.2 2636.1
2506.8 2395.6 2320.7 2273.1 2232.3 2184.6 2109.8 2032.6 1937.4 1785.4
1554 1220.5 800.8 442.4 211 45.4 0
5156.5 4303.5 3906.5 3804.4 3867.9 3985.9 4078.9 4124.3 4106.1 4035.8
3926.9 3797.6 3647.9 3500.4 3343.9 3191.9 3087.5 2962.8 2806.2 2681.5
2597.5 2486.4 2311.7 2173.3 2082.5 1994.1 1903.3 1812.6 1730.9 1656.1
1567.6 1424.7 1166 893.8 524 127 0
5156.5 4210.5 3813.5 3756.8 3865.6 3979.1 4072.1 4099.3 4056.2 3945
3811.2 3659.2 3495.9 3350.7 3225.9 3155.6 3071.6 2985.4 2901.5 2715.5
2549.9 2418.3 2286.7 2164.2 2037.2 1926 1817.1 1717.3 1613 1492.7
1374.8 1268.1 1111.6 959.6 671.5 260.9 0
5156.5 4131.1 3754.5 3747.7 3867.9 3976.8 4058.5 4067.6 4001.8 3881.5
3729.5 3561.7 3411.9 3273.6 3180.5 3101.1 2999.1 2860.7 2738.2 2590.7
2477.3 2350.2 2225.5 2112 2016.8 1919.2 1814.9 1708.2 1583.5 1445.1
1293.1 1159.2 986.8 746.4 494.5 206.4 0
5156.5 4085.7 3725 3745.4 3877 3983.6 4056.2 4042.6 3958.7 3815.7
3638.8 3473.2 3332.5 3225.9 3176 3055.8 2869.7 2654.2 2568 2495.4
2366.1 2266.3 2180.1 2053.1 1957.8 1882.9 1785.4 1669.7 1531.3 1379.3
1213.7 1141.1 982.3 642 467.3 285.8 0
5156.5 4076.6 3706.8 3747.7 3879.3 3988.2 4053.9 4035.8 3933.7 3772.6
3593.4 3430.1 3291.7 3225.9 3148.8 2996.8 2724.6 2545.3 2500 2411.5
2298.1 2175.6 2059.9 1971.4 1916.9 1869.3 1780.8 1671.9 1540.4 1388.4
1227.3 1268.1 1011.8 676 515 190.6 0
5156.5 4076.6 3704.6 3754.5 3881.5 3990.4 4051.7 4042.6 3942.8 3774.9
3593.4 3427.8 3289.4 3228.2 3142 2987.7 2704.1 2547.6 2511.3 2409.2
2291.3 2157.4 2062.1 1944.2 1928.3 1869.3 1778.6 1671.9 1549.4 1386.1
1231.8 1250 868.9 698.7 508.2 183.8 0
